Schneider-Electric
 
NSYCVF300M48DPF picture- scope
NSYCVF300M48DPF
ClimaSys forced vent. IP54, 300m3/h, 48V DC, with outlet grille and filter G2
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CV
Product or component type Fan
Type of filter Standard
Flow rate Free flow rate with standard filter: 262 m3/h
[Us] rated supply voltage 25...60 V
Input voltage 48 V DC
Complementary
Absorbed power 11 W
[In] rated current 0.24 A
Noise level < at 55…56 dB
Bearing type Ball
Height External: 268 mm
Width External: 248 mm
Depth External : 103.4 mm
Cut-out dimensions 223 x 223 mm
Net weight 1.1 kg
Material Outlet grille: injected thermoplastic (ASA PC)
Colour Outlet grille: grey (RAL 7035)
Ambient air temperature for operation -10…70 °C
Ambient air temperature for storage -40…70 °C
Maximum pressure 158 Pa flow rate 0 m³/h
Connections - terminals Cable
IP degree of protection IP54
Device composition 1 axial motor
2 protective grille: on the front and rear surfaces
1 filter: front of axial motor
1 outlet grille: front
1 cut-out template
1 power cord
Condition of use Surrounding environment must be relatively clean
Filter must be cleaned and replaced regularly
Flow rates depends on the work point, see ProClima software
Outside temperature must be 5 °C lower than inside temperature
Overfrequent filter replacement should be avoided
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.000 cm
Package 1 Width 25.000 cm
Package 1 Length 28.000 cm
Package 1 Weight 1.360 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 50
Package 2 Height 100.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 83.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months