Schneider-Electric
 
NSYCVF38M230DG picture- scope
NSYCVF38M230DG
ClimaSys CV - CSVS SmartFan 38m3/h 230V IP54
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CV
Product or component type Fan
Range compatibility Spacial
Thalassa
Type of filter G2
Flow rate Free flow rate with standard filter: 38 m3/h at 50 Hz
Free flow rate with standard filter: 39 m3/h at 60 Hz
[Us] rated supply voltage 150...250 V
Input voltage 230 V 50/60 Hz
Certification CE
EAC
EMC directive 89/336 EEC
Additional information Must not be connected to a power conversion module, inverter or UPS power supply
Complementary
Absorbed power 4.5 W 50 Hz
4.8 W 60 Hz
[In] rated current 0.16 A 50 Hz
0.17 A 60 Hz
Noise level < at 40…41 dB
Bearing type Ball
Height External: 137 mm
Width External: 117 mm
Depth External : 49 mm
Cut-out dimensions 92 x 92 mm
Net weight 0.3 kg
Material Outlet grille: injected thermoplastic (PC)
Motor support: injected thermoplastic (ASA PC)
Colour Outlet grille: smoked black (RAL 9005)
Motor support: black (RAL 9005)
Ambient air temperature for operation -10…70 °C
Ambient air temperature for storage -40…70 °C
Maximum pressure 29 Pa flow rate 0 m³/h
Connections - terminals Cable
Device composition 1 axial motor
1 external protective transparent smoked grille: front
1 smart filter with dust sensor
1 fan sensor ready to be mounted: rear of outlet grille
1 cable gland
1 cut-out template
Condition of use Filter must be cleaned and replaced regularly
Flow rates depends on the work point, see ProClima software
Overfrequent filter replacement should be avoided
Surrounding environment must be relatively clean
Outside temperature must be 5 °C lower than inside temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.600 cm
Package 1 Width 13.900 cm
Package 1 Length 18.600 cm
Package 1 Weight 300.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 6
Package 2 Height 20.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.722 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Da4c85ec-a665-4c36-a1cf-a6b342fe3f9f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No