Schneider-Electric
 
NSYCVF38M230PF picture- scope
NSYCVF38M230PF
ClimaSys forced vent. IP54, 38m3/h, 230V, with outlet grille and filter G2
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CV
Product or component type Fan
Type of filter Standard
Flow rate Free flow rate with standard filter: 38 m3/h at 50 Hz
Free flow rate with standard filter: 39 m3/h at 60 Hz
[Us] rated supply voltage 150...250 V
Input voltage 230 V 50/60 Hz
Complementary
Absorbed power 4.5 W 50 Hz
4.8 W 60 Hz
[In] rated current 0.16 A 50 Hz
0.17 A 60 Hz
Noise level < at 40…41 dB
Bearing type Ball
Height External: 137 mm
Width External: 117 mm
Depth External : 49 mm
Cut-out dimensions 92 x 92 mm
Net weight 0.22 kg
Material Outlet grille: injected thermoplastic (ASA PC)
Colour Outlet grille: grey (RAL 7035)
Ambient air temperature for operation -10…70 °C
Ambient air temperature for storage -40…70 °C
Maximum pressure 29 Pa flow rate 0 m³/h
Connections - terminals Cable
IP degree of protection IP54
Device composition 1 axial motor
2 protective grille: on the front and rear surfaces
1 filter: front of axial motor
1 outlet grille: front
1 cut-out template
Condition of use Outside temperature must be 5 °C lower than inside temperature
Flow rates depends on the work point, see ProClima software
Surrounding environment must be relatively clean
Filter must be cleaned and replaced regularly
Overfrequent filter replacement should be avoided
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 12.000 cm
Package 1 Length 14.500 cm
Package 1 Weight 280.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 34
Package 2 Height 60.000 cm
Package 2 Width 40.000 cm
Package 2 Length 28.000 cm
Package 2 Weight 10.940 kg
Unit Type of Package 3 P12
Number of Units in Package 3 272
Package 3 Height 68.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 91.160 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months