Schneider-Electric
 
NSYCVF38M48DPF picture- scope
NSYCVF38M48DPF
ClimaSys forced vent. IP54, 44m3/h, 48V DC, with outlet grille and filter G2
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CV
Product or component type Fan
Type of filter Standard
Flow rate Free flow rate with standard filter: 44 m3/h
[Us] rated supply voltage 36...56 V
Input voltage 48 V DC
Complementary
Absorbed power 3.6 W
[In] rated current 0.07 A
Noise level < at 40…41 dB
Bearing type Ball
Height External: 137 mm
Width External: 117 mm
Depth External : 49 mm
Cut-out dimensions 92 x 92 mm
Net weight 0.23 kg
Material Outlet grille: injected thermoplastic (ASA PC)
Colour Outlet grille: grey (RAL 7035)
Ambient air temperature for operation -10…70 °C
Ambient air temperature for storage -40…70 °C
Maximum pressure 29 Pa flow rate 0 m³/h
Connections - terminals Cable
IP degree of protection IP54
Device composition 1 axial motor
2 protective grille: on the front and rear surfaces
1 filter: front of axial motor
1 outlet grille: front
1 cut-out template
Condition of use Outside temperature must be 5 °C lower than inside temperature
Surrounding environment must be relatively clean
Overfrequent filter replacement should be avoided
Flow rates depends on the work point, see ProClima software
Filter must be cleaned and replaced regularly
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 12.500 cm
Package 1 Length 14.700 cm
Package 1 Weight 280.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months