Schneider-Electric
 
NSYCVF54M230MM2 picture- scope
NSYCVF54M230MM2
Climasys forced vent. 54 m3/h, 230V, 2 metal grilles and 2 anti-insect filters
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CV
Product or component type Fan
Type of filter Anti-insect
Flow rate Free flow rate without filter or grille: 170 m3/h
Overall flow rate: 54 m3/h at 50 Hz
Input voltage 230 V 50/60 Hz
Complementary
Height External: 120 mm
Width External: 120 mm
Depth External : 38 mm
Cut-out dimensions 96 x 96 mm
Material Outlet grille: steel
Filter: stainless steel 304L
Colour Outlet grille: grey (RAL 7035)
IP degree of protection IP33
Device composition 1 axial motor
1 power cord
2 anti-insect filter
2 metal louvre
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.000 cm
Package 1 Width 15.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 1.035 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 20.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 10.930 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 300
Package 3 Height 80.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 350.900 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months