Schneider-Electric
 
NSYCVF550M24FB picture- scope
NSYCVF550M24FB
ClimaSys CVHD outdoor HD fan-box without grille and filter 550 m3/h 24VDC
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CV
Product or component type Fanbox without grille and filter
Application Outdoor heavy duty
Range compatibility Thalassa PHD
Spacial S3HD
Spacial SFHD
Flow rate Free flow rate: 550 m3/h at 50 Hz
550 m3/h at 60 Hz
[Us] rated supply voltage 18...30 V DC
Input voltage 24 V DC
Certification CE
UL conforming to UL 508 A
CSA conforming to CSA C22.2
Ecodesign directive 2009/125/EC
Complementary
Absorbed power 59 W
[In] rated current 1.2 A
Noise level < at 60 dB
Bearing type Ball
Height External: 223 mm
Width External: 223 mm
Depth External : 90 mm
Net weight 1.7 kg
Colour Dark grey (RAL 7016)
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -40…80 °C
Maximum pressure 450 Pa flow rate 0 m³/h
Connections - terminals Spring clamp terminal
IP degree of protection IP55 grid:
IP44
Device composition 1 fanbox
4 screw
Condition of use Surrounding environment must be relatively clean
Overfrequent filter replacement should be avoided
Outside temperature must be 5 °C lower than inside temperature
Filter must be cleaned and replaced regularly
Flow rates depends on the work point, see ProClima software
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.000 cm
Package 1 Width 26.500 cm
Package 1 Length 29.000 cm
Package 1 Weight 2.000 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 50
Package 2 Height 95.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 113.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No