Schneider-Electric
 
NSYCVF575M230MF picture- scope
NSYCVF575M230MF
ClimaSys forced vent. roof, 575m3/h, 230V, with roof outlet grille and filter G2, grey (RAL 7035)
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CV
Product or component type Top hood with fan
Range compatibility Prisma Prisma P
Prisma Prisma PH
Prisma Prisma iPM M
Acti 9 enclosure
Type of filter G2
Flow rate With outlet grille cut-out 291 x 291 mm: 350 m3/h
Free flow rate: 575 m3/h at 50 Hz
Input voltage 230 V 50/60 Hz
Complementary
Absorbed power 85 W
Noise level < at 64 dB
Height External: 96 mm
Width External: 340 mm
Depth External : 340 mm
Cut-out dimensions 228 x 228 mm
Material Hood: steel
Colour Hood: grey (RAL 7035)
IP degree of protection IP54
Device composition 1 hood: top of enclosure
1 fan
1 fixing elements
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.000 cm
Package 1 Width 35.000 cm
Package 1 Length 35.000 cm
Package 1 Weight 6.066 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 60
Package 2 Height 103.000 cm
Package 2 Width 120.000 cm
Package 2 Length 105.000 cm
Package 2 Weight 377.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months