Schneider-Electric
 
NSYCVF65M115PF picture- scope
NSYCVF65M115PF
Climasys forced vent. 65 m3/hour, 115V, with outlet grille plastic and filter
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CV
Product or component type Fan
Type of filter Standard
Flow rate Free flow rate without filter or grille: 170 m3/h
Free flow rate with standard filter: 65 m3/h at 50 Hz
Input voltage 115 V 50/60 Hz
Complementary
Height External: 124 mm
Width External: 124 mm
Depth External : 55 mm
Cut-out dimensions Ø 108 mm
Material Outlet grille: ABS (acrylonitrile butadiene-styrene)
Filter: polyurethane foam
Colour Outlet grille: black
Filter: black
IP degree of protection IP20
Device composition 1 axial motor
2 protective grille: on the front and rear surfaces
1 filter: front of axial motor
1 outlet grille: front
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.200 cm
Package 1 Width 16.500 cm
Package 1 Length 14.800 cm
Package 1 Weight 763.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 20.000 cm
Package 2 Width 40.000 cm
Package 2 Length 30.000 cm
Package 2 Weight 7.856 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 300
Package 3 Height 75.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 255.680 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months