Schneider-Electric
 
NSYCVF850M230PF picture- scope
NSYCVF850M230PF
ClimaSys forced vent. IP54, 850m3/h, 230V, with outlet grille and filter G2
Schneider Electric
Characteristics
Overview
Lead time Usually Ships within 4 Weeks
Main
Range ClimaSys
Product name ClimaSys CV
Product or component type Fan
Type of filter Standard
Flow rate Free flow rate with standard filter: 838 m3/h at 50 Hz
Free flow rate with standard filter: 803 m3/h at 60 Hz
[Us] rated supply voltage 207...244 V
Input voltage 230 V 50/60 Hz
Complementary
Absorbed power 150 W 50 Hz
195 W 60 Hz
[In] rated current 0.65 A 50 Hz
0.85 A 60 Hz
Noise level < at 75…76 dB
Bearing type Ball
Height External: 336 mm
Width External: 316 mm
Depth External : 162 mm
Cut-out dimensions 291 x 291 mm
Net weight 4.1 kg
Material Outlet grille: injected thermoplastic (ASA PC)
Colour Outlet grille: grey (RAL 7035)
Ambient air temperature for operation -15…60 °C
Ambient air temperature for storage -40…70 °C
Maximum pressure 170 Pa flow rate 0 m³/h
Connections - terminals Terminal block
IP degree of protection IP54
Device composition 1 axial motor
2 protective grille: on the front and rear surfaces
1 filter: front of axial motor
1 outlet grille: front
1 cut-out template
Condition of use Outside temperature must be 5 °C lower than inside temperature
Flow rates depends on the work point, see ProClima software
Overfrequent filter replacement should be avoided
Filter must be cleaned and replaced regularly
Surrounding environment must be relatively clean
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.000 cm
Package 1 Width 32.000 cm
Package 1 Length 34.000 cm
Package 1 Weight 4.386 kg
Unit Type of Package 2 P12
Number of Units in Package 2 24
Package 2 Height 110.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 116.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months