Schneider-Electric
 
NSYCVF850M400DG picture- scope
NSYCVF850M400DG
ClimaSys CV - CSVS SmartFan 850m3/h 400V IP54
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CV
Product or component type Fan
Range compatibility Spacial
Type of filter G2
Flow rate Free flow rate with standard filter: 803 m3/h at 50 Hz
Free flow rate with standard filter: 931 m3/h at 60 Hz
[Us] rated supply voltage 396...466 V
Input voltage 400 V 50/60 Hz
Certification CE
EAC
EMC directive 89/336 EEC
Complementary
Absorbed power 126 W 50 Hz
126 W 60 Hz
[In] rated current 0.226 A 50 Hz
0.232 A 60 Hz
Noise level < at 75…77 dB
Bearing type Ball
Height External: 336 mm
Width External: 316 mm
Depth External : 162 mm
Cut-out dimensions 291 x 291 mm
Net weight 4.500 kg
Material Outlet grille: injected thermoplastic (PC)
Motor support: injected thermoplastic (ASA PC)
Colour Outlet grille: smoked black (RAL 9005)
Motor support: black (RAL 9005)
Ambient air temperature for operation -15…60 °C
Ambient air temperature for storage -40…70 °C
Maximum pressure 170 Pa flow rate 0 m³/h
Connections - terminals Terminal block
IP degree of protection IP54
Device composition 1 axial motor
1 external protective transparent smoked grille: front
1 smart filter with dust sensor
1 fan sensor ready to be mounted: rear of outlet grille
1 cable gland
1 cut-out template
Condition of use Filter must be cleaned and replaced regularly
Flow rates depends on the work point, see ProClima software
Overfrequent filter replacement should be avoided
Surrounding environment must be relatively clean
Outside temperature must be 5 °C lower than inside temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.500 cm
Package 1 Width 33.000 cm
Package 1 Length 34.500 cm
Package 1 Weight 4.518 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 3
Package 2 Height 29.000 cm
Package 2 Width 45.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 13.554 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Da4c85ec-a665-4c36-a1cf-a6b342fe3f9f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No