Schneider-Electric
 
NSYCVF85M48DPF picture- scope
NSYCVF85M48DPF
ClimaSys forced vent. IP54, 79m3/h, 48V DC, with outlet grille and filter G2
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CV
Product or component type Fan
Type of filter Standard
Flow rate Free flow rate with standard filter: 79 m3/h
[Us] rated supply voltage 25...55.2 V
Input voltage 48 V DC
Complementary
Absorbed power 8 W
[In] rated current 0.173 A
Noise level < at 46…49 dB
Bearing type Ball
Height External: 170 mm
Width External: 150 mm
Depth External : 62 mm
Cut-out dimensions 125 x 125 mm
Net weight 0.48 kg
Material Outlet grille: injected thermoplastic (ASA PC)
Colour Outlet grille: grey (RAL 7032)
Ambient air temperature for operation -10…70 °C
Ambient air temperature for storage -40…70 °C
Maximum pressure 50 Pa flow rate 0 m³/h
Connections - terminals Cable
IP degree of protection IP54
Device composition 1 axial motor
2 protective grille: on the front and rear surfaces
1 filter: front of axial motor
1 outlet grille: front
1 cut-out template
1 power cord
Condition of use Surrounding environment must be relatively clean
Filter must be cleaned and replaced regularly
Outside temperature must be 5 °C lower than inside temperature
Overfrequent filter replacement should be avoided
Flow rates depends on the work point, see ProClima software
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 18.000 cm
Package 1 Length 15.500 cm
Package 1 Weight 520.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months