Schneider-Electric
 
NSYCW46 picture- scope
NSYCW46
Control window with aluminum frame and 3 mm acrylic window 400 x 600 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Installation accessory
Product or component type Window
For enclosure nominal dimensions -
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
Mounting location Installation on door or panel
Device composition 2 hinge
1 lock
1 fixings and drilling template
1 frame with window
Material Transparent acrylic
Aluminium
Lock type Closure by lock
Number of locks 1
Key number 2233X
Complementary
Height 400 mm
Width 600 mm
Depth 77 mm
Type of installation Indoor installation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 65.000 cm
Package 1 Width 43.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 4.350 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 30
Package 2 Height 155.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 144.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 86c971db-94b7-45f1-bdf1-8c503ea9309d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 31
Contractual warranty
Warranty 18 months