Schneider-Electric
 
NSYDBN2520 picture- scope
NSYDBN2520
Metal industrial box - low plain cover - H256xW206xD93 - IP55 - grey RAL 7035
Schneider Electric
Characteristics
Main
Range of product PanelSeT SDB
Device application Multi-purpose
Product or component type Junction box
Enclosure type Empty enclosure
Type of front cover Low plain cover
Colour Light grey (RAL 7035)
Complementary
Enclosure nominal height 256 mm
Enclosure nominal width 206 mm
Enclosure nominal depth 93 mm
Enclosure mounting Wall mounted
Device composition 1 body
1 cover
1 cover screw
Cover fixing Screw
Material Steel
Surface finish Epoxy-polyester powder
Net weight 1.79 kg
Environment
Standards IEC 62208
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.000 cm
Package 1 Width 23.000 cm
Package 1 Length 27.000 cm
Package 1 Weight 1.780 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 96
Package 2 Height 90.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 186.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No