Schneider-Electric
 
NSYDBP picture- scope
NSYDBP
Wing key for 3-mm Ø standard double-bar lock
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Key
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Key for shape insert
Device application Multi-purpose
Range compatibility PanelSeT PanelSeT CRN
Thalassa Thalassa CRN
Device composition 1 key
Quantity per set Set of 1
Lock type Lock 3 mm double bar
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 11.500 cm
Package 1 Length 11.000 cm
Package 1 Weight 10.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months