Schneider-Electric
 
NSYDC8APB2 picture- scope
NSYDC8APB2
fixed connector single - 8 poles - 12 A - IP2x - Cellean
Schneider Electric
Characteristics
Main
Range of product Cellean
Product or component type Connector
Device short name NSY
Accessory / separate part category Connection accessory
Sale per indivisible quantity 10.0
Complementary
Number of poles 8
[In] rated current 12 A
Material Galvanized steel
Plastic
Net weight 0.8 kg
Environment
Standards EN/IEC 61439-1
Product certifications ASEFA
IP degree of protection IP2X
Maximum ambient air temperature for operation 50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 5.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 70.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.500 cm
Package 2 Width 17.000 cm
Package 2 Length 30.000 cm
Package 2 Weight 791.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 5.691 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No