Schneider-Electric
 
NSYDHSF picture- scope
NSYDHSF
PanelSeT SF-SM hinges & fixing elements
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Hinge
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location On the framework uprights
Range compatibility PanelSeT SF enclosure
Device composition Fixing elements
4 x hinge
4 x latch
Quantity per set Set of 1
Complementary
Material Zamak
Fixing mode By fixing element - screw type self tapping - on structure location
Operating angle 120 °
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 10.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 432.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 4
Contractual warranty
Warranty 18 months