Schneider-Electric
 
NSYDLA234G picture- scope
NSYDLA234G
Modular distribution chassis 234 mod. f/ NSYPLM108,NSYS3D108,NSYCRN108,NSYS3X108
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Application Multi-purpose
Modular distribution application
Product or component type Chassis
Device short name DLA
For enclosure nominal dimensions -
Mounting location Front of enclosure
Range compatibility PanelSeT PanelSeT S3D
Thalassa PanelSeT CRN
Spacial Spacial S3X
Thalassa Thalassa PLM
Device composition 1 chassis structure
2 finish cover
1 neutral/earth strip 2 x 16 mm² 5 x 6 mm²
6 front panels with 35 mm DIN rail
Quantity per set Set of 1
Complementary
Material Front panel: self-extinguishing insulating
Chassis structure and rails: steel
Colour Front panel: grey (RAL 7035)
Fixing mode By fixing element - on front with supports location
Adjustment In height from 40 to 85 mm for DIN rail
Number of horizontal rows 6
Total number of 18 mm modules 234
Type of front plate Plain and cut-out plates
Number of cut-out 6 cut-outs
Height 980 mm
Width 760 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 77.500 cm
Package 1 Length 99.000 cm
Package 1 Weight 12.200 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 8
Package 2 Height 125.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 115.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9d8b9f71-75cb-4d4a-a1a2-50559a3b422a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No