Schneider-Electric
 
NSYDLA48PG picture- scope
NSYDLA48PG
Modular distribution chassis 48 modules for NSYPLM64,NSYS3D64,NSYCRN64,NSYS3X64
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Application Modular distribution application
Multi-purpose
Product or component type Chassis
Device short name DLA
For enclosure nominal dimensions -
Mounting location Front of enclosure
Range compatibility PanelSeT PanelSeT S3D
Thalassa PanelSeT CRN
Spacial Spacial S3X
Thalassa Thalassa PLM
Device composition 1 chassis structure
2 finish cover
1 neutral/earth strip 2 x 16 mm² 5 x 6 mm²
3 front panels with 35 mm DIN rail
Quantity per set Set of 1
Complementary
Material Front panel: self-extinguishing insulating
Chassis structure and rails: steel
Colour Front panel: grey (RAL 7035)
Fixing mode By fixing element - on front with supports location
Adjustment In height from 40 to 85 mm for DIN rail
Number of horizontal rows 3
Total number of 18 mm modules 48
Type of front plate Plain and cut-out plates
Number of cut-out 3 cut-outs
Height 580 mm
Width 360 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.500 cm
Package 1 Width 37.500 cm
Package 1 Length 59.000 cm
Package 1 Weight 4.500 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 60
Package 2 Height 193.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 283.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9d8b9f71-75cb-4d4a-a1a2-50559a3b422a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No