Schneider-Electric
 
NSYDLM48 picture- scope
NSYDLM48
Modular chassis DLM type for PanelSeT WM enclosure, 48 modules, H500xW400mm.
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Application Multi-purpose
Modular distribution application
Product or component type Chassis
Device short name DLM
For enclosure nominal dimensions -
Mounting location Step slide
Front of enclosure
Range compatibility PanelSeT PanelSeT S3D
Spacial Spacial S3X
PanelSeT PanelSeT CRN
Device composition 1 chassis structure
2 finish cover
1 neutral/earth strip 2 x 16 mm² 5 x 6 mm²
3 front panels with 35 mm DIN rail
Quantity per set Set of 1
Complementary
Material Steel
Colour Front panel: grey (RAL 7035)
Surface finish Polyester powder
Fixing mode By fixing element - on front and back with supports location
Adjustment In height from 40 to 85 mm for DIN rail
Number of horizontal rows 3
Total number of 18 mm modules 48
Type of front plate Plain and cut-out plates
Number of cut-out 3 cut-outs
Height 453 mm
Width 355 mm
Depth 101.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.000 cm
Package 1 Width 38.000 cm
Package 1 Length 47.000 cm
Package 1 Weight 3.544 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 48
Package 2 Height 118.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 185.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9d8b9f71-75cb-4d4a-a1a2-50559a3b422a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months