Schneider-Electric
 
NSYDLSD12 picture- scope
NSYDLSD12
Desk lid W1200mm for SD compact control desk
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Desk lid
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Top of control desk
Range compatibility PanelSeT PanelSeT SD
Device composition 1 desk lid
Quantity per set Set of 1
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Door type Plain
Door opening side Upwards (75 °)
Height 480 mm
Width 1143 mm
Depth 127 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.000 cm
Package 1 Width 51.000 cm
Package 1 Length 116.000 cm
Package 1 Weight 11.700 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 10
Package 2 Height 105.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 137.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months