Schneider-Electric
 
NSYDLSDF12 picture- scope
NSYDLSDF12
Desk lid W1200mm for SD control desk with console
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Desk lid
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Top of control desk
Range compatibility PanelSeT PanelSeT SD
Device composition 1 desk lid
Quantity per set Set of 1
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Door type Plain
Door opening side Upwards (75 °)
Height 479 mm
Width 1192 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 130.000 cm
Package 1 Width 66.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 19.800 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 5
Package 2 Height 80.000 cm
Package 2 Width 100.000 cm
Package 2 Length 131.000 cm
Package 2 Weight 111.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months