Schneider-Electric
 
NSYDPA3 picture- scope
NSYDPA3
A3 plastic document pocket - 285x476x35 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Document pocket
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location On door
Range compatibility Thalassa all enclosures
PanelSeT all enclosures
Device composition 1 x document pocket
Quantity per set Set of 1
Complementary
Material PS (polystyrene)
Colour Grey (RAL 7035)
Fixing mode Adhesive tape
Height 285 mm
Width 476 mm
Depth 35 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 28.500 cm
Package 1 Length 45.000 cm
Package 1 Weight 455.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 16
Package 2 Height 40.500 cm
Package 2 Width 51.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 8.180 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 3
Contractual warranty
Warranty 18 months