Schneider-Electric
 
NSYDPA4 picture- scope
NSYDPA4
A4 plastic document pocket - 230x247x23 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Document pocket
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location On door
Range compatibility Thalassa all enclosures
PanelSeT all enclosures
Device composition 1 x document pocket
Quantity per set Set of 1
Complementary
Material PS (polystyrene)
Colour White (RAL 9001)
Fixing mode Adhesive tape
Height 230 mm
Width 247 mm
Depth 23 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 23.000 cm
Package 1 Length 25.000 cm
Package 1 Weight 135.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 56
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 8.188 kg
Unit Type of Package 3 P12
Number of Units in Package 3 672
Package 3 Height 103.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 107.200 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months