Schneider-Electric
 
NSYDPA44 picture- scope
NSYDPA44
A4 plastic document pocket - 234x278x40 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Document pocket
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location On door
Range compatibility Thalassa all enclosures
PanelSeT all enclosures
Device composition 1 x document pocket
Quantity per set Set of 1
Complementary
Material PS (polystyrene)
Colour Grey (RAL 7035)
Fixing mode Adhesive tape
Height 234 mm
Width 278 mm
Depth 40 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 23.500 cm
Package 1 Length 28.000 cm
Package 1 Weight 155.300 g
Unit Type of Package 2 S04
Number of Units in Package 2 40
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 7.681 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 40.098 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months