Schneider-Electric
 
NSYDPHD55P picture- scope
NSYDPHD55P
Plain door + lock syst. for Thalassa PHD enclosure - 55
Schneider Electric
Characteristics
Main
Range Thalassa
Offer type Spare part
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Heavy duty
For enclosure nominal dimensions - H: 538 mm W: 500 mm
Mounting location Front
Range compatibility Thalassa Thalassa PHD suitable enclosure
Device composition Hinges
Lock
Door
Door retainer
Handle
Quantity per set Set of 1
Complementary
Material Polyester double reinforced with fibreglass
Colour Grey (RAL 7035)
Key number 1242 E
Door type Plain
Door opening side Reversible (120 °)
Environment
IK degree of protection IK10 conforming to IEC 62262
Environmental characteristic Fire resistance conforming to EN 1794-2: 2011
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 50.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 3.472 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 20
Package 2 Height 85.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 82.440 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No