Schneider-Electric
 
NSYDPLA105G picture- scope
NSYDPLA105G
PLA door 1000x500
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility Thalassa Thalassa PLA
Device composition 1 door
Locking system
Quantity per set Set of 1
Complementary
Material Door: polyester reinforced with fibreglass
Colour Door: grey (RAL 7035)
Lock type Lock 5 mm double bar
Number of locks 1
Door type Plain
Door opening side Reversible (120 °)
Reversible (180 °)
Maximum load 30 kg/m²
Height 1000 mm
Width 500 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 52.000 cm
Package 1 Length 104.000 cm
Package 1 Weight 6.190 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 12
Package 2 Height 82.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 87.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No