Schneider-Electric
 
NSYDPLA6 picture- scope
NSYDPLA6
set of 4 step slides with brackets for adjustment of mount. plate in PLA D620mm
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Step slide
Range compatibility Thalassa Thalassa PLA
Thalassa Thalassa PHD
Application Multi-purpose
Nominal dimensions of the housing - D: 620 mm
Mounting location Sides of enclosure
Device composition 4 sliding rails
4 sliding support with M8 stud
Fixing elements
Quantity per set Set of 1
Material Sliding support: steel
Sliding rail: aluminium
Complementary
Fixing mode By fixing element
Adjustment In depth of the plate or other accessories in steps of 12.5 mm
Depth Minimun depth adjustment : 35 mm
Maximum depth adjustment : 550 mm
ISO thread M8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 11.000 cm
Package 1 Length 54.000 cm
Package 1 Weight 1.762 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No