Schneider-Electric
 
NSYDPLM108TG picture- scope
NSYDPLM108TG
Glazed door for PLM108T with locking system
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility Thalassa Thalassa PLM
Device composition 1 door
Locking system
Quantity per set Set of 1
Complementary
Material Door: polyester reinforced with fibreglass
Colour Door: grey (RAL 7035)
Lock type Lock 3 mm double bar
Number of locks 1
Door type Glazed
Door opening side Right (180 °)
Left
Maximum load 50 kg/m²
Height 1056 mm
Width 852 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 86.500 cm
Package 1 Length 106.000 cm
Package 1 Weight 11.548 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 15
Package 2 Height 90.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 187.220 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No