Schneider-Electric
 
NSYDPLM3025TG picture- scope
NSYDPLM3025TG
Glazed door with locking for 2 locks PLM3025 (former version)
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility Thalassa Thalassa PLM
Device composition 1 door
Quantity per set Set of 1
Complementary
Material Door: polyester reinforced with fibreglass
Colour Door: grey (RAL 7035)
Door type Glazed
Door opening side Right (120 °)
Left
Maximum load 50 kg/m²
Height 308 mm
Width 255 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 27.000 cm
Package 1 Length 32.000 cm
Package 1 Weight 1.018 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 12
Package 2 Height 29.000 cm
Package 2 Width 45.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 12.216 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No