Schneider-Electric
 
NSYDPLM32G picture- scope
NSYDPLM32G
Door for PLM32 without locking
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility Thalassa Thalassa PLM
Device composition 1 door
Quantity per set Set of 1
Complementary
Material Door: polyester reinforced with fibreglass
Colour Door: grey (RAL 7035)
Door type Plain
Door opening side Right (180 °)
Left
Maximum load 50 kg/m²
Height 310 mm
Width 215 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.500 cm
Package 1 Width 23.000 cm
Package 1 Length 32.000 cm
Package 1 Weight 448.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 70
Package 2 Height 135.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 50.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No