Schneider-Electric
 
NSYDPLM32T picture- scope
NSYDPLM32T
Transparent door for NSYPLM32T wihtout locking
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility Thalassa Thalassa PLM
Device composition 1 door
Quantity per set Set of 1
Complementary
Material Door: polyester reinforced with fibreglass
Door type Transparent
Door opening side Right (180 °)
Left
Maximum load 50 kg/m²
Height 320 mm
Width 235 mm
Depth 175 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 32.000 cm
Package 1 Width 23.500 cm
Package 1 Length 17.500 cm
Package 1 Weight 448.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 140
Package 2 Height 176.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 75.800 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months