Schneider-Electric
 
NSYDPLM43G picture- scope
NSYDPLM43G
Door for PLM43 with locking
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility Thalassa Thalassa PLM
Device composition 1 door with lock
Quantity per set Set of 1
Complementary
Material Door: polyester reinforced with fibreglass
Colour Door: grey (RAL 7035)
Door type Plain
Door opening side Right (180 °)
Left
Maximum load 50 kg/m²
Height 430 mm
Width 330 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 44.000 cm
Package 1 Width 40.000 cm
Package 1 Length 6.500 cm
Package 1 Weight 1.428 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 8
Package 2 Height 29.000 cm
Package 2 Width 45.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 11.424 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No