Schneider-Electric
 
NSYDPR200D picture- scope
NSYDPR200D
One double-profile mounting rail perforated 35x15 L2000 mm, Order by Multiples of 10 units
Schneider Electric
Characteristics
Main
Anwendung Multi-purpose
Range PanelSeT
Product or component type Rail
Accessory / separate part category Mounting accessory
Type of rail Double-profile DIN
Enclosure nominal dimensions -
Range compatibility PanelSeT
Thalassa
Device composition 1 rail
Quantity per set Set of 10
Complementary
Material Galvanised steel
Surface finish Perforated
Fixing mode By fixing element - structure of enclosure location
Adjustment Continuous adjustment
Pitch 25 mm
Length 2000 mm
Height Nominal: 15 mm
Width Nominal: 35 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 3.500 cm
Package 1 Length 200.000 cm
Package 1 Weight 1.868 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 5.000 cm
Package 2 Width 9.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 37.481 kg
Unit Type of Package 3 P2M
Number of Units in Package 3 100
Package 3 Height 45.000 cm
Package 3 Width 200.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 201.800 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 13
Contractual warranty
Warranty 18 months