Schneider-Electric
 
NSYDS3X1010L picture- scope
NSYDS3X1010L
Left door for S3X 304L 1000x1000mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Left door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility PanelSeT PanelSeT S3X
Device composition 1 door
Quantity per set Set of 1
Complementary
Material Door: stainless steel 304L
Surface finish Scotch-Brite® brushed
Door type Plain
Door opening side Left (120 °)
Height 1000 mm
Width 500 mm
Net weight 7.583 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 102.000 cm
Package 1 Width 53.000 cm
Package 1 Length 53.000 cm
Package 1 Weight 8.138 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 15
Package 2 Height 83.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 135.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months