Schneider-Electric
 
NSYDS3X108T picture- scope
NSYDS3X108T
Transp door S3X 304L 1000x800mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility PanelSeT PanelSeT S3X
Device composition 1 door
Locking system
Quantity per set Set of 1
Complementary
Material Door: stainless steel 304L
Surface finish Scotch-Brite® brushed
Lock type Lock 3 mm double bar
Number of locks 2
Door type Transparent
Door opening side Reversible (120 °)
Height 1000 mm
Width 800 mm
Net weight 13.76 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 83.000 cm
Package 1 Length 102.500 cm
Package 1 Weight 10.730 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 6
Package 2 Height 45.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 78.380 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months