Schneider-Electric
 
NSYDS3X1210R picture- scope
NSYDS3X1210R
Right door S3X 304L 1200x1000mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Right door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility PanelSeT PanelSeT S3X
Device composition 1 door
Locking system
Quantity per set Set of 1
Complementary
Material Door: stainless steel 304L
Surface finish Scotch-Brite® brushed
Lock type 3 points lock, 3 mm double-bar
Number of locks 1
Door type Plain
Door opening side Right (120 °)
Height 1200 mm
Width 500 mm
Net weight 8.823 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 53.500 cm
Package 1 Length 123.000 cm
Package 1 Weight 10.098 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 6
Package 2 Height 45.000 cm
Package 2 Width 100.000 cm
Package 2 Length 123.000 cm
Package 2 Weight 74.588 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months