Schneider-Electric
 
NSYDSFX1816LH picture- scope
NSYDSFX1816LH
Left door SMX 316L 1800x1600mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Left door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility PanelSeT PanelSeT SMX
Device composition 1 door
Quantity per set Set of 1
Complementary
Material Door: stainless steel 316L
Surface finish Scotch-Brite® brushed
Door type Plain
Door opening side Left (120 °)
Height 1800 mm
Width 800 mm
Net weight 37.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 87.500 cm
Package 1 Length 183.000 cm
Package 1 Weight 37.300 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No
Contractual warranty
Warranty 18 months