Schneider-Electric
 
NSYDSFX2012RH picture- scope
NSYDSFX2012RH
Right door SMX 316L 2000x1200mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Right door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility PanelSeT PanelSeT SMX
Device composition 1 door
Locking system
Quantity per set Set of 1
Complementary
Material Door: stainless steel 316L
Surface finish Scotch-Brite® brushed
Lock type 3 points lock, 5 mm double-bar
Number of locks 1
Door type Plain
Door opening side Right (120 °)
Height 2000 mm
Width 600 mm
Net weight 35.8 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 60.000 cm
Package 1 Length 202.000 cm
Package 1 Weight 27.000 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 70.000 cm
Package 2 Width 202.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 314.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No
Contractual warranty
Warranty 18 months