Schneider-Electric
 
NSYDSFX2016L picture- scope
NSYDSFX2016L
Left door SMX 304L 2000x1600mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Left door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility PanelSeT PanelSeT SMX
Device composition 1 door
Quantity per set Set of 1
Complementary
Material Door: stainless steel 304L
Surface finish Scotch-Brite® brushed
Door type Plain
Door opening side Left (120 °)
Height 2000 mm
Width 800 mm
Net weight 39.8 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 82.000 cm
Package 1 Length 203.000 cm
Package 1 Weight 34.600 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 71.000 cm
Package 2 Width 203.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 390.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months