Schneider-Electric
 
NSYEB156D6 picture- scope
NSYEB156D6
Earth braids section 6mm², length 150mm, eyebolt 7mm. Packaging unit: 10.
Schneider Electric
Characteristics
Main
Range PanelSeT
Anwendung Multi-purpose
Product or component type Earthing braid
Device composition 1 braid
Quantity per set Set of 10
Complementary
Material Tinned copper
Fixing mode Nut and washer - on earth connection location
Length 150 mm
Width 12 mm
Nominal cross section 6 mm²
Diameter 7 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 12.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 12.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 21.000 cm
Package 2 Width 4.000 cm
Package 2 Length 0.500 cm
Package 2 Weight 100.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months