Schneider-Electric
 
NSYEC1051 picture- scope
NSYEC1051
One entry cable gland plate, PanelSeT SFN, PanelSeT SF, for electrical enclosure W1000 D500mm, fixed by clips
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Multi-purpose
Range compatibility PanelSeT PanelSeT SF
Mounting location Enclosure bottom
Cable gland type Standard
Cable entry 1 entry
Device composition Fixing elements
1 plate
Self extinguishing polyurethane adhesive gasket with cross-section of 15 x 25 mm
Quantity per set Set of 1
Material Galvanised steel
Complementary
Height 30 mm
Width Nominal: 1000 mm
Useful: 816 mm
Real: 860 mm
Depth Nominal : 500 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 25.000 cm
Package 1 Length 85.500 cm
Package 1 Weight 5.000 kg
Unit Type of Package 2 P12
Number of Units in Package 2 40
Package 2 Height 59.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 212.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 35
Contractual warranty
Warranty 18 months