Schneider-Electric
 
NSYEC1282 picture- scope
NSYEC1282
Two entries cable gland plate, PanelSeT SFN, PanelSeT SF, for electrical enclosure W1200 D800mm, fixed by clips
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Multi-purpose
Range compatibility PanelSeT PanelSeT SF
Mounting location Enclosure bottom
Cable gland type Standard
Cable entry 2 entries
Device composition Fixing elements
1 plate
Polyurethane adhesive gasket with cross-section of 15 x 25 mm
Quantity per set Set of 1
Material Galvanised steel
Complementary
Width Nominal: 1200 mm
Useful: 1016 mm
Depth Nominal : 800 mm
Real : 710 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 40.000 cm
Package 1 Length 52.000 cm
Package 1 Weight 9.670 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 30
Package 2 Height 58.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 302.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 85
Contractual warranty
Warranty 18 months