Schneider-Electric
 
NSYEC300 picture- scope
NSYEC300
Actassi - blanking plate
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Blanking plate
Complementary
Device composition Fixing elements
1 plate
Mounting location Top or bottom of the enclosure
Material Sheet steel zinc coated
Fixing mode By screws
Height 20 mm
Width 360 mm
Depth 200 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 36.0 cm
Package 1 Length 2.0 cm
Package 1 Weight 460.0 g
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months