Schneider-Electric
 
NSYECAV300 picture- scope
NSYECAV300
Actassi - blanking plate with ventilation louvres
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Blanking plate
Cable gland type Self ventilated
Complementary
Device composition Fixing elements
1 plate
Mounting location Top or bottom of the enclosure
Material Sheet steel zinc coated
Fixing mode By screws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 36.0 cm
Package 1 Length 2.0 cm
Package 1 Weight 460.0 g
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months