Schneider-Electric
 
NSYECAV440 picture- scope
NSYECAV440
Actassi - blanking plate with ventilation louvres
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Blanking plate
Accessory / separate part type Cable gland plate
Device application Electronic application
Colour Grey (RAL 7035)
Cable gland type Self ventilated
Quantity per set Set of 1
Complementary
Device composition Fixing elements
1 plate
Mounting location On outside of the roof
Material Galvanised steel
Fixing mode By screws
Product compatibility SF roof for Actassi plates
Height 20 mm
Width Fixing centers: 440 mm
Depth 165 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 16.000 cm
Package 1 Length 44.000 cm
Package 1 Weight 608.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 100
Package 2 Height 25.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 74.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months