Schneider-Electric
 
NSYECB1M153 picture- scope
NSYECB1M153
Earthing strip connection with 87 points - M5 - lenght 1m
Schneider Electric
Characteristics
Main
Range PanelSeT
Anwendung Multi-purpose
Product or component type Earthing strip
Device composition Fixing elements
1 bar
Complementary
Material Brass
Fixing mode By fixing element
Length 1000 mm
Height 15 mm
Width 3 mm
ISO thread M5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 4.000 cm
Package 1 Length 121.000 cm
Package 1 Weight 956.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 150
Package 2 Height 95.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 163.600 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months