Schneider-Electric
 
NSYECP300 picture- scope
NSYECP300
Actassi - blanking plate with brush gasket
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Blanking plate
Cable gland type With brush
Complementary
Device composition Fixing elements
1 plate
Mounting location Top or bottom of the enclosure
Material Sheet steel zinc coated
Fixing mode By screws
Height 35 mm
Width 300 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 40.000 cm
Package 1 Width 13.000 cm
Package 1 Length 2.000 cm
Package 1 Weight 342.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 250
Package 2 Height 96.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 108.960 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months