Schneider-Electric
 
NSYECPL1000 picture- scope
NSYECPL1000
Actassi - brush gasket - set of 2 - depth 1000 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Brush gasket
Accessory / separate part category Cable management accessory
Quantity per set Set of 2
Complementary
Range compatibility Actassi VDA
Actassi VDS
Product destination Enclosure
Mounting location Top and bottom of side panels
Number of rack unit 24U
42U
Width Cable entry: 35 mm
Depth 1000 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 15.0 cm
Package 1 Length 89.0 cm
Package 1 Weight 252.0 g
Unit Type of Package 2 PAM
Number of Units in Package 2 200
Package 2 Height 50.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 63.4 kg
Offer Sustainability
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months