Schneider-Electric
 
NSYECPL600 picture- scope
NSYECPL600
Actassi - brush gasket - set of 2 - depth 600 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Brush gasket
Accessory / separate part category Cable management accessory
Quantity per set Set of 2
Complementary
Range compatibility Actassi VDS
Actassi VDA
Product destination Enclosure
Mounting location Top and bottom of side panels
Number of rack unit 24U
47U
42U
33U
38U
29U
Width Cable entry: 35 mm
Depth 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 15.5 cm
Package 1 Length 46 cm
Package 1 Weight 128 g
Unit Type of Package 2 PAM
Number of Units in Package 2 300
Package 2 Height 50 cm
Package 2 Width 100 cm
Package 2 Length 120 cm
Package 2 Weight 45 kg
Offer Sustainability
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months