Schneider-Electric
 
NSYECPL800 picture- scope
NSYECPL800
Actassi - brush gasket - set of 2 - depth 800 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Brush gasket
Accessory / separate part category Cable management accessory
Quantity per set Set of 2
Complementary
Range compatibility Actassi VDA
Actassi VDS
Product destination Enclosure
Mounting location Top and bottom of side panels
Number of rack unit 38U
47U
29U
24U
42U
33U
Width Cable entry: 35 mm
Depth 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 10 cm
Package 1 Length 67 cm
Package 1 Weight 180 g
Unit Type of Package 2 PAM
Number of Units in Package 2 300
Package 2 Height 50 cm
Package 2 Width 100 cm
Package 2 Length 120 cm
Package 2 Weight 71.2 kg
Offer Sustainability
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months